IESNA:LM-63-2002
[TEST]P1380832
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-830-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (78) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13844.6
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2142.5 2207.2 2330.6 2383.0 2457.0 2589.5 2703.6 2811.5 2894.7 3002.6 3104.3 3264.6 3505.1 3711.6 3881.2 3992.2 3967.5 
3964.4 3976.7 4078.5 4177.1 4334.3 4374.4 4371.3 4257.3 3908.9 3341.7 2786.8 1344.1 480.9 222.0 172.6 126.4 89.4 37.0 
6.2 0.0 
2142.5 2204.2 2302.8 2386.0 2453.9 2567.9 2678.9 2799.1 2894.7 2953.3 3064.3 3224.6 3458.8 3687.0 3875.0 3958.3 3942.8 3942.8 
3967.5 4066.1 4189.5 4337.4 4408.3 4352.8 4294.3 3921.3 3320.1 2752.9 1439.6 459.3 225.0 172.6 129.5 89.4 43.2 6.2 0.0 
2142.5 2201.1 2296.6 2383.0 2444.6 2561.8 2706.7 2811.5 2916.3 2999.5 3092.0 3243.1 3443.4 3674.6 3878.1 3973.7 4001.4 
4013.7 4084.6 4201.8 4371.3 4516.2 4648.8 4651.9 4621.0 4368.3 3748.6 3073.5 1929.8 693.6 289.8 197.3 132.6 86.3 37.0 
6.2 0.0 
2142.5 2188.8 2290.5 2370.6 2450.8 2552.5 2688.2 2811.5 2916.3 3002.6 3073.5 3199.9 3391.0 3631.5 3819.5 3995.2 4041.5 4056.9 
4140.1 4266.5 4433.0 4670.4 4969.4 5095.8 5185.2 5188.3 4759.8 3881.2 2746.7 1177.6 410.0 234.3 154.1 86.3 37.0 9.2 0.0 
2142.5 2188.8 2296.6 2361.4 2469.3 2549.4 2663.5 2808.4 2907.0 3005.7 3085.8 3199.9 3338.6 3566.7 3807.2 3955.2 4010.7 
4041.5 4103.1 4297.4 4584.1 4960.1 5385.6 5709.3 6011.4 6248.7 6291.9 5601.4 4281.9 2370.6 767.6 317.5 194.2 104.8 
37.0 12.3 0.0 
2142.5 2191.8 2278.2 2361.4 2438.5 2530.9 2635.8 2762.1 2879.3 2984.1 3095.1 3190.6 3317.0 3468.1 3646.9 3847.3 3989.1 
4075.4 4149.4 4377.5 4695.0 5065.0 5459.6 5971.3 6594.0 7111.9 7611.3 7830.2 6612.5 4315.9 2105.5 681.3 255.9 
114.1 46.2 15.4 0.0 
2142.5 2185.7 2262.7 2336.7 2420.0 2509.4 2614.2 2719.0 2851.5 2965.6 3085.8 3206.1 3323.2 3483.5 3646.9 3819.5 3986.0 
4084.6 4201.8 4343.6 4577.9 4950.9 5407.1 6002.1 6668.0 7330.8 7925.8 8332.7 8030.6 6723.5 4275.8 2185.7 650.5 
175.7 55.5 18.5 0.0 
2142.5 2188.8 2253.5 2324.4 2410.7 2512.4 2595.7 2703.6 2833.0 2940.9 3076.6 3218.4 3344.8 3483.5 3640.7 3804.1 3955.2 4106.2 
4220.3 4374.4 4627.2 4957.1 5385.6 5943.5 6590.9 7244.5 7925.8 8169.3 8092.2 7266.0 5003.3 2808.4 974.1 246.6 
64.7 21.6 0.0 
2142.5 2185.7 2219.6 2302.8 2373.7 2469.3 2546.4 2645.0 2749.8 2854.6 2981.0 3113.6 3273.9 3409.5 3505.1 3637.6 3770.2 3939.8 
4155.5 4411.4 4750.5 5123.5 5582.9 6110.0 6671.1 7170.5 7444.8 7503.4 7457.2 7133.5 6110.0 3949.0 1439.6 422.3 
92.5 24.7 0.0 
2142.5 2170.3 2210.3 2265.8 2321.3 2389.1 2472.4 2561.8 2641.9 2725.2 2833.0 2937.9 3039.6 3113.6 3212.2 3317.0 3449.6 3659.2 
3915.1 4278.9 4701.2 5216.0 5709.3 6162.4 6686.5 6979.3 7078.0 7145.8 6933.1 6322.7 5256.1 3255.4 1045.1 286.7 
80.2 24.7 0.0 
2142.5 2157.9 2173.3 2204.2 2262.7 2327.5 2395.3 2460.0 2524.8 2577.2 2654.2 2722.1 2789.9 2823.8 2913.2 3030.3 3203.0 3449.6 3757.9 
4112.4 4587.1 5065.0 5545.9 6073.0 6436.8 6516.9 6347.4 5943.5 5160.5 4226.5 3162.9 1507.5 490.2 129.5 55.5 24.7 0.0 
2142.5 2151.8 2164.1 2191.8 2241.2 2305.9 2355.2 2416.9 2475.4 2518.6 2580.3 2632.7 2688.2 2749.8 2826.9 2950.2 3132.1 3338.6 3569.8 
3878.1 4167.9 4503.9 4836.8 5216.0 5413.3 5345.5 5074.2 4682.7 3936.7 3076.6 2170.3 986.5 345.3 126.4 49.3 21.6 0.0 
2142.5 2151.8 2151.8 2173.3 2219.6 2275.1 2327.5 2373.7 2413.8 2457.0 2500.1 2546.4 2592.6 2669.7 2768.3 2882.4 3021.1 3144.4 3252.3 
3369.4 3495.8 3625.3 3807.2 3982.9 4060.0 3902.8 3634.6 3169.1 2546.4 1797.2 1094.4 480.9 203.5 111.0 52.4 21.6 0.0 
2142.5 2142.5 2139.4 2145.6 2191.8 2225.7 2247.3 2275.1 2296.6 2321.3 2349.1 2386.0 2416.9 2423.0 2401.5 2336.7 2241.2 2124.0 1988.4 
1828.1 1695.5 1547.5 1384.2 1183.8 974.1 770.7 601.1 487.1 400.8 342.2 292.9 228.1 181.9 135.6 83.2 24.7 0.0 
2142.5 2127.1 2114.8 2120.9 2145.6 2157.9 2170.3 2161.0 2161.0 2164.1 2142.5 2120.9 2056.2 1991.5 1895.9 1760.3 1596.9 1445.8 1322.5 
1214.6 1109.8 1008.1 915.6 816.9 727.5 638.1 561.1 493.2 431.6 379.2 320.6 252.8 181.9 135.6 83.2 24.7 0.0 
2142.5 2120.9 2111.7 2099.4 2105.5 2096.3 2074.7 2050.0 2043.9 2006.9 1957.5 1877.4 1769.5 1661.6 1553.7 1464.3 1399.6 1350.2 1270.1 
1177.6 1079.0 968.0 869.3 798.4 730.6 665.9 607.3 539.5 471.7 391.5 332.9 268.2 194.2 123.3 61.7 21.6 0.0 
2142.5 2111.7 2096.3 2096.3 2068.5 2037.7 2016.1 1994.5 1945.2 1889.7 1797.2 1670.9 1544.5 1461.2 1396.5 1356.4 1310.2 1251.6 1180.7 
1109.8 1026.6 897.1 838.5 795.3 749.1 699.8 638.1 579.6 514.8 453.2 373.0 317.5 246.6 151.1 74.0 18.5 0.0 
2142.5 2108.6 2080.9 2068.5 2022.3 1982.2 1957.5 1926.7 1858.9 1763.3 1640.0 1522.9 1430.4 1365.7 1304.0 1254.7 1196.1 1134.5 1054.3 
934.1 850.8 832.3 813.8 810.8 798.4 776.9 724.4 678.2 644.3 598.1 554.9 477.8 397.7 265.1 148.0 27.7 0.0 
2142.5 2105.5 2077.8 2043.9 1991.5 1973.0 1936.0 1880.5 1797.2 1683.2 1550.6 1433.5 1371.8 1316.3 1248.5 1174.5 1103.6 1017.3 887.8 
813.8 783.0 767.6 758.4 755.3 755.3 727.5 687.5 662.8 622.7 576.5 564.1 524.1 431.6 286.7 154.1 27.7 0.0 
2142.5 2099.4 2068.5 2043.9 1994.5 1969.9 1939.1 1855.8 1744.8 1606.1 1482.8 1390.3 1322.5 1263.9 1196.1 1112.9 1014.2 890.9 804.6 
764.5 742.9 730.6 721.4 724.4 705.9 665.9 625.8 591.9 548.7 533.3 524.1 453.2 363.8 262.0 148.0 18.5 0.0 
2142.5 2111.7 2077.8 2046.9 1994.5 1976.0 1932.9 1858.9 1735.6 1593.8 1470.5 1368.7 1300.9 1233.1 1165.3 1063.5 940.2 813.8 764.5 
733.7 718.3 712.1 709.0 702.9 669.0 638.1 598.1 573.4 539.5 554.9 595.0 453.2 320.6 228.1 129.5 12.3 0.0 
2142.5 2105.5 2077.8 2043.9 1988.4 1957.5 1917.5 1855.8 1732.5 1590.7 1470.5 1368.7 1291.7 1230.0 1171.4 1066.6 940.2 810.8 761.4 
730.6 712.1 705.9 699.8 690.5 653.5 619.6 595.0 573.4 539.5 558.0 607.3 428.5 308.3 225.0 129.5 6.2 0.0 
